Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/4 x 3/4" - Sprockets 1 1/4 x 3/4", for roller chain according to DIN 8180/8187, ISO / R 606
Bill of material
Einfachkettenrad 1 1/4 x 3/4", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 321-600-040
CNSORDERNO
order number
321-600-040
KET
Sprocket
Z
Number of Teeth
40
DE
Dimensions
419.8 mm
DP
Dimensions
404.69 mm
DM
Dimensions
160 mm
D1
Dimensions
25 mm
A
Dimensions
55 mm
R3
Tooth tip rounding
32.0 mm
C
Width of the rounding
3.5 mm
B1
Gear width
18.5 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices